SLVSI31 April 2026 TPS61371
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NUMBER | NAME | ||
| 1, 2 | VOUT | PWR | Boost converter output |
| 3, 14 | SW | PWR | The switching node pin of the converter. This pin is connected to the drain of the internal low-side FET and the source of the internal high-side FET. The pin-3 and pin-14 SW must be connected together. And put the inductor close to the pin-3 SW |
| 4 | VIN | I | IC power supply input |
| 5 | BST | O | Power supply for the high-side FET gate driver. A capacitor must be connected between this pin and the SW pin. |
| 6 | EN | I | Enable logic input. Logic low level disables the device output. Logic high level and CONVERTER_EN = 1 enable the device output. |
| 7 | MODE | I | Operation mode selection pin. MODE = high, the device is in forced PWM mode and keeps the switching frequency constant across the whole load range, regardless of what the FPWM bit is set to MODE = low, the device work mode depends on the FPWM bit (bit = 0: auto PFM mode; bit = 1: FPWM mode). |
| 8 | ADDR | I | I2C target address set pin. See also Table 7-3. |
| 9 | SDA | I/O | I2C serial interface data. Pull this pin up to the I2C bus voltage with a resistor. |
| 10 | SCL | I | I2C serial interface clock. Pull this pin up to the I2C bus voltage with a resistor. |
| 11 | COMP | O | Output of the internal error amplifier. The loop compensation network must be connected between this pin and GND. |
| 12 | FB | I | Output voltage feedback. A resistor divider connecting to this pin sets the default output voltage. |
| 13 | GND | — | Ground |