SLVSI31 April   2026 TPS61371

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Undervoltage Lockout
      2. 6.3.2  Enable and Disable
      3. 6.3.3  Output Voltage Setting
      4. 6.3.4  Reference Voltage Slew Rate
      5. 6.3.5  Error Amplifier
      6. 6.3.6  Bootstrap Voltage (BST)
      7. 6.3.7  Load Disconnect
      8. 6.3.8  Output Discharge
      9. 6.3.9  Overvoltage Protection
      10. 6.3.10 Thermal Shutdown
      11. 6.3.11 Start-Up
      12. 6.3.12 Short Protection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operation
      2. 6.4.2 Auto PFM Mode
      3. 6.4.3 Forced PWM Mode
      4. 6.4.4 Mode Selectable
    5. 6.5 Programming
      1. 6.5.1 Serial Interface Description
      2. 6.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 6.5.3 I2C Update Sequence
      4. 6.5.4 I2C Target Address
        1. 6.5.4.1 I2C Target Address Description
  8. 7 Register Map
    1. 7.1 Register Description
      1. 7.1.1 Register Map
      2. 7.1.2 Register CONTROL (Register address: 0x01; Default: 0x01)
      3. 7.1.3 Register VOUT (Register address: 0x02; Default: 0x36)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Output Voltage
        2. 8.2.2.2 Selecting the Inductor
        3. 8.2.2.3 Selecting the Output Capacitors
        4. 8.2.2.4 Selecting the Input Capacitors
        5. 8.2.2.5 Loop Stability and Compensation
          1. 8.2.2.5.1 Small Signal Model
        6. 8.2.2.6 Loop Compensation Design Steps
        7. 8.2.2.7 Selecting the Bootstrap Capacitor
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Selecting the Inductor

A boost converter normally requires two main passive components for storing the energy during power conversion: an inductor and an output capacitor. The inductor affects the steady state efficiency (including the ripple and efficiency) as well as the transient behavior and loop stability, which makes the inductor to be the most critical component in application.

When selecting the inductor, as well as the inductance, the other parameters of importance are:

  • The maximum current rating (consider RMS and peak current)
  • The series resistance
  • Operating temperature

Choosing the inductor ripple current with the low ripple percentage of the average inductor current results in a larger inductance value, maximizes the potential output current of the converter, and minimizes EMI. The larger ripple results in a smaller inductance value and a physically smaller inductor, which improves transient response, but results in potentially higher EMI.

The rule in choosing the inductor is to make sure the inductor ripple current (ΔIL) is a certain percentage of the average current. Then use Equation 2, Equation 3, and Equation 4 to calculate the inductance:

Equation 2. ∆IL=VIN×DL×fSW
Equation 3. ∆IL_R=Ripple%×VOUT×IOUTη×VIN
Equation 4. L=1Ripple%×η×VINVOUT×IOUT×VIN×DfSW

where

  • ΔIL is the peak-peak inductor current ripple
  • VIN is the input voltage
  • D is the duty cycle
  • L is the inductor
  • ƒSW is the switching frequency
  • Ripple% is the ripple ration versus the DC current
  • VOUT is the output voltage
  • IOUT is the output current
  • η is the efficiency

The current flowing through the inductor is the inductor ripple current plus the average input current. During power up, load faults, or transient load conditions, the inductor current can increase above the peak inductor current calculated.

Inductor values can have ±20% or even ±30% tolerance with no current bias. When the inductor current approaches the saturation level, the inductance can decrease 20% to 35% from the value at 0A bias current depending on how the inductor vendor defines saturation. When selecting an inductor, make sure the rated current, especially the saturation current, is larger than the peak current during the operation.

The inductor peak current varies as a function of the load, the switching frequency, and the input and output voltages and can be calculated by Equation 5 and Equation 6.

Equation 5. IPEAK=IIN+12×∆IL

where

  • IPEAK is the peak current of the inductor
  • IIN is the input average current
  • ΔIL is the ripple current of the inductor

The input DC current is determined by the output voltage, the output current, and efficiency can be calculated by:

Equation 6. IIN=VOUT×IOUTVIN×η

where

  • IIN is the input current of the inductor
  • VOUT is the output voltage
  • VIN is the input voltage
  • η is the efficiency

While the inductor ripple current depends on the inductance, the frequency, the input voltage, and duty cycle calculated by Equation 2, replace Equation 2, Equation 6 into Equation 5 to calculate the inductor peak current:

Equation 7. IPEAK=IOUT(1-D)×η+12×VIN×DL×fSW

where

  • IPEAK is the peak current of the inductor
  • IOUT is the output current
  • D is the duty cycle
  • η is the efficiency
  • VIN is the input voltage
  • L is the inductor
  • ƒSW is the switching frequency

The heat rating current (RMS) is calculated by Equation 8:

Equation 8. IL_RMS=IIN2+112(∆IL)2

where

  • IL_RMS is the RMS current of the inductor
  • IIN is the input current of the inductor
  • ΔIL is the ripple current of the inductor

Make sure that the peak current does not exceed the inductor saturation current and the RMS current is not over the temperature related rating current of the inductors.

For a given physical inductor size, increasing inductance typically results in an inductor with lower saturation current. The total losses of the coil consists of the DC resistance ( DCR ) loss and the following frequency dependent loss:

  • The losses in the core material (magnetic hysteresis loss, especially at high switching frequencies)
  • Additional losses in the conductor from the skin effect (current displacement at high frequencies)
  • Magnetic field losses of the neighboring windings (proximity effect)

For a certain inductor, the larger current ripple (smaller inductor) generates the higher DC and frequency-dependent loss. An inductor with lower DCR is basically recommended for higher efficiency. However, there is typically a tradeoff between the loss and footprint.

The following inductor series in Table 8-2 from the different suppliers are recommended.

Table 8-2 Recommended Inductors for TPS61371
PART NUMBERL (μH)DCR TYP (mΩ)
TYP.
SATURATION CURRENT /
TYP.
SIZE (L × W × H mm)VENDOR(1)
PIJT3225FE-1R0MSR1404.43.2 × 2.5 × 0.65Cyntec
XAL4020-222ME2.2355.64 × 4 × 2Coilcraft
DFE322512F-2R2M=P22.2662.63.2 × 2.5 × 1.2Murata
DFE322520FD-4R7M#4.7983.43.2 × 2.5 × 2.0Murata