SLVSI31 April   2026 TPS61371
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
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Timing Requirements
    7. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Undervoltage Lockout
      2. 6.3.2  Enable and Disable
      3. 6.3.3  Output Voltage Setting
      4. 6.3.4  Reference Voltage Slew Rate
      5. 6.3.5  Error Amplifier
      6. 6.3.6  Bootstrap Voltage (BST)
      7. 6.3.7  Load Disconnect
      8. 6.3.8  Output Discharge
      9. 6.3.9  Overvoltage Protection
      10. 6.3.10 Thermal Shutdown
      11. 6.3.11 Start-Up
      12. 6.3.12 Short Protection
    4. 6.4 Device Functional Modes
      1. 6.4.1 Operation
      2. 6.4.2 Auto PFM Mode
      3. 6.4.3 Forced PWM Mode
      4. 6.4.4 Mode Selectable
    5. 6.5 Programming
      1. 6.5.1 Serial Interface Description
      2. 6.5.2 Standard-, Fast-, and Fast-Mode Plus Protocol
      3. 6.5.3 I2C Update Sequence
      4. 6.5.4 I2C Target Address
        1. 6.5.4.1 I2C Target Address Description
  8. 7 Register Map
    1. 7.1 Register Description
      1. 7.1.1 Register Map
      2. 7.1.2 Register CONTROL (Register address: 0x01; Default: 0x01)
      3. 7.1.3 Register VOUT (Register address: 0x02; Default: 0x36)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Setting the Output Voltage
        2. 8.2.2.2 Selecting the Inductor
        3. 8.2.2.3 Selecting the Output Capacitors
        4. 8.2.2.4 Selecting the Input Capacitors
        5. 8.2.2.5 Loop Stability and Compensation
          1. 8.2.2.5.1 Small Signal Model
        6. 8.2.2.6 Loop Compensation Design Steps
        7. 8.2.2.7 Selecting the Bootstrap Capacitor
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
        1. 8.4.2.1 Thermal Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
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
Output Voltage Setting

There are two ways to adjust the output voltage: change the feedback resistor divider and change the reference voltage.

  • When using an external output voltage feedback resistor divider, use Equation 1 to calculate the output voltage with the reference voltage Vref at the FB pin.
Equation 1. V O U T = V r e f × 1 + R U P R D O W N
  • The TPS61371 has a 7-bit DAC to adjust the Vref by I2C control. The adjustable Vref range is 0.324V to 0.959V with a minimum step of 5mV. The default Vref is 0.594V. See Table 7-5 for the detailed VREF setting.

When the VO_Falling discharge bit is enabled, an additional dummy 100Ω resistor load is added at output, so that the output voltage rising and falling slew rate are same even with no load. After the output voltage reach the new target value, the discharge resistor is removed automatically.