SLVSEK4C July 2019 – February 2020 TPS63810 , TPS63811
PRODUCTION DATA.
Return to .
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NIL[5:0] | TSD | PGn | |||||
R | R | R |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Type | Reset | Description | |||
---|---|---|---|---|---|---|---|
7:2 | NIL[5:0] | R | 000000 | Not used.
These bits always return 0 when read. |
|||
1 | TSD | R | 0 | This bit shows the status of the thermal shutdown function.
This bit is cleared if the STATUS register is read when the overtemperature condition no longer exists. 0: Temperature good 1 : An overtemperature event was detected. |
|||
0 | PGn | R | 0 | This bit shows the status of the power-good comparator.
This bit is cleared if the STATUS register is read when the power-not-good condition no longer exists. 0: Power-good 1 : A power-not-good event was detected. |