SLVS950I July 2009 – May 2018 TPS65070 , TPS65072 , TPS65073 , TPS650731 , TPS650732
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
| OUTPUT VOLTAGE AT DCDC3 | OUTPUT VOLTAGE AT
DCDC1 DCDC2 |
OUTPUT VOLTAGE AT LDO1 / LDO2 | OUTPUT CURRENT AT
DCDC1 / DCDC2 / DCDC3 |
PGOOD,
RESET DELAY |
TOUCH SCREEN CONTROLLER | PART NUMBER(1) |
|---|---|---|---|---|---|---|
| 1 V / 1.2 V
(OMAP-L1x8) |
3.3 V
1.8 V / 3.3 V |
1.8 V / 1.2 V | 0.6 A / 1.5 A / 1.5 A | 400 ms | Yes | TPS65070RSL |
| 1.2 V / 1.4 V
(Atlas IV) |
3.3 V
1.8 V / 2.5 V |
1.2 V / 1.2 V | 3 x 600 mA | 20 ms | No | TPS65072RSL |
| 1.2 V / 1.35 V
(OMAP35xx) |
1.8 V
1.2 V / 1.8 V |
1.8 V / 1.8 V | 0.6 A / 0.6 A / 1.5 A
External sequencing |
400 ms | Yes | TPS65073RSL |
| 1.2 V / 1.35 V
(OMAP35xx) |
1.8 V
1.2 V / 1.8 V |
1.8 V / 1.8 V | 0.6 A / 0.6 A / 1.5 A
Internal sequencing |
400 ms | Yes | TPS650731RSL |
| 1.2 V / 1.35 V
(AM3505) |
1.8 V
1.8 V / 3.3 V |
1.8 V / 1.8 V | 0.6 A / 0.6 A / 1.5 A
Internal sequencing |
400 ms | Yes | TPS650732RSL |