SLVS337E March 2001 – January 2025 TPS792
PRODUCTION DATA
The TPS792 is a low-dropout (LDO) voltage regulators that features high power-supply rejection ratio (PSRR), and offers excellent line and load transient responses. This device is stable with a small 2.2μF ceramic capacitor on the output. The TPS792 offers low dropout voltages for example, 55mV (typical) at 100mA. The low output noise and great PSRR makes this device suitable to power sensitive analog loads. The TPS792 offers a flexible option for post regulation with its adjustable capability.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | |
|---|---|---|---|
| TPS792 | DBV (SOT-23, 6) | 2.9mm × 2.8mm | |
| DBV (SOT-23, 5) | 2.9mm × 2.8mm | ||