SLVS337E March 2001 – January 2025 TPS792
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VIN | Input voltage | 2.7 | 5.5 | V | ||
| VEN | Enable voltage | 0 | 5.5 | V | ||
| VOUT | Output voltage | VFB | 5 | V | ||
| IOUT | Output current | 0 | 100 | mA | ||
| TJ | Operating junction temperature | –40 | 125 | °C | ||
| CIN | Input capacitor (Legacy Chip) | 0.1 | 1 | µF | ||
| Input capacitor (New Chip) | 1 | |||||
| COUT | Output capacitor | 2.2(1)(2) | 10 | µF | ||
| CNR | Noise reduction capacitor(3) | 0 | 10 | nF | ||
| CFF | Feed-forward capacitor (Legacy Chip) | 15 | pF | |||
| Feed-forward capacitor (New Chip)(4) | 0 | 10 | 100 | nF | ||
| R2 | Lower feedback resistor (Legacy Chip) | 30.1 | kΩ | |||
| FEN | Enable toggle frequency (New Chip) | 10 | kHz | |||