SBVS370F May 2019 – September 2025 TPS7B81-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VIN | Unregulated input voltage | 3 | 40 | V |
| VEN | Enable input voltage | 0 | VIN | V |
| COUT | Output capacitor requirements(1) | 1 | 200 | µF |
| ESR | Output capacitor ESR requirements(2) | 0.001 | 5 | Ω |
| TA | Ambient temperature range | –40 | 125 | °C |
| TJ | Junction temperature range | –40 | 150 | °C |