SBVS370F May 2019 – September 2025 TPS7B81-Q1
PRODUCTION DATA
When VIN is greater than 3V, if VIN is also higher than the output set value plus the device dropout voltage, VOUT is equal to the set value. Otherwise, VOUT is equal to VIN minus the dropout voltage.
| OPERATING MODE | PARAMETER | |||
|---|---|---|---|---|
| Normal mode | VIN > VOUT(nom)+ V(Dropout) and VIN ≥ 3V | VEN > VIH | IOUT < ICL | TJ < 160°C |
| Dropout mode | 3V ≤ VIN < VOUT(nom)+ V(Dropout) | VEN > VIH | IOUT < ICL | TJ < 160°C |
| Disabled mode (any true condition disables the device) | VIN < V(IN, UVLO) | VEN < VIL | — | TJ > 160°C |