SBVS370F May 2019 – September 2025 TPS7B81-Q1
PRODUCTION DATA
The device normally operates with input voltages above 3V. The device can also operate at lower input voltages; the maximum UVLO voltage is 2.7V. The device does not operate at input voltages below the actual UVLO voltage.