SLUSCX8C March 2019 – March 2021 TPS92682-Q1
PRODUCTION DATA
Figure 5-1 RHM/RHB Package32-Pin VQFN
with PowerPADTop View
Figure 5-2 DAP Package32-Pin TSSOP with
PowerPADTop
View| PIN | I/O(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | VQFN NO. | HTSSOP NO. | ||
| AGND | 30 | 11 | P | Signal ground |
| COMP1 | 29 | 10 | I/O | Connect to an integral or integral-proportional compensation network to ensure stability for channel-1. |
| COMP2 | 12 | 25 | I/O | Connect to an integral or integral-proportional compensation network to ensure stability for channel-2. |
| CSN1 | 27 | 8 | I | High-side current sense amplifier input (–) for channel-1 |
| CSN2 | 14 | 27 | I | High-side current sense amplifier input (–) for channel-2 |
| CSP1 | 26 | 7 | I | High-side current sense amplifier input (+) for channel-1 |
| CSP2 | 15 | 28 | I | High-side current sense amplifier input (+) for channel-2 |
| EN | 2 | 15 | I | Hardware enable. Pull this pin low to enter shutdown. |
| FB1/OV1 | 25 | 6 | I/O | Connect using a resistor divider to VOUT1 to set OVP threshold (and VOUT in CV mode) for channel-1. |
| FB2/OV2 | 16 | 29 | I/O | Connect using a resistor divider to VOUT2 to set OVP threshold (and VOUT in CV mode) for channel-2. |
| FLT1 | 10 | 23 | O | Open-drain fault output for channel-1 (or both channels if PIN-11 is programmed to be SYNC). |
| FLT2/SYNC | 11 | 24 | I/O | Dual function pin (programmable) either open-drain fault output for channel-2 or SYNC input |
| GATE1 | 22 | 3 | I/O | Channel-1 gate driver output for external N-channel FET |
| GATE2 | 19 | 32 | I/O | Channel-2 gate driver output for external N-channel FET |
| ISN1 | 24 | 5 | I | Switch current sense input (-) for channel-1. Connect to the GND connection of the external switch-current sense resistor. |
| ISN2 | 17 | 30 | I | Switch current sense input (-) for channel-2. Connect to the GND connection of the external switch-current sense resistor. |
| ISP1 | 23 | 4 | I | Switch current sense input (+) for channel-1. Connect to external switch current sense resistor between N-channel FET and ground. |
| ISP2 | 18 | 31 | I | Switch current sense input (+) for channel-2. Connect to external switch current sense resistor between N-channel FET and ground. |
| LH | 9 | 22 | I | Digital input, when set high, the device enters the limp home mode. |
| MISO | 7 | 20 | O | SPI slave data output |
| MOSI | 8 | 21 | I | SPI slave data input |
| PDRV1 | 28 | 9 | I/O | Channel-1 P-channel gate driver. Connect to gate of external series P-channel FET switch. |
| PDRV2 | 13 | 26 | I/O | Channel-2 P-channel gate driver. Connect to gate of external series P-channel FET switch. |
| PWM1 | 3 | 16 | I | Connect to external PWM signal to enable PWM dimming for channel-1. |
| PWM2 | 4 | 17 | I | Connect to external PWM signal to enable PWM dimming for channel-2. |
| PGND | 20 | 1 | P | Power ground |
| RT | 32 | 13 | I/O | Set internal clock frequency by connecting a resistor to ground |
| SCK | 6 | 19 | I | SPI clock input |
| SSN | 5 | 18 | I | SPI chip select input |
| VCC | 21 | 2 | P | 7.5-V low-dropout regulator output |
| VDD | 31 | 12 | P | 5-V LDO output |
| VIN | 1 | 14 | P | High-voltage input (65 V) to internal LDO |