SLUSF87 February 2024 TPSM8S6B24S
PRODUCTION DATA
According to the value in the (02h) ON_OFF_CONFIG command, the TPSM8S6B24S devices can be commanded to require both a CNTRL signal from the EN/UVLO pin, and the (01h) OPERATION command to enable or disable regulation.