SLUSF87 February 2024 TPSM8S6B24S
PRODUCTION DATA
CMD Address | 7Eh |
Write Transaction: | Write Byte |
Read Transaction: | Read Byte |
Format: | Unsigned Binary (1 byte) |
Phased: | Yes |
NVM Back-up: | No |
Updates: | On-the-fly |
The STATUS_CML command returns one data byte with contents relating to communications, logic, and memory as follows. All supported bits can be cleared either by CLEAR_FAULTS, or individually by writing 1b to the (7Eh) STATUS_CML register in their position, per the PMBus 1.3.1 Part II specification section 10.2.4.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RW | RW | RW | RW | RW | R | RW | R |
IVC | IVD | PEC | MEM | PROC_FLT | 0 | COMM | 0 |
LEGEND: R/W = Read/Write; R = Read only |
Bit | Field | Access | Reset | Description |
---|---|---|---|---|
7 | IVC | RW | 0b | 0b: Latched flag indicating invalid or unsupported command was NOT received. 1b: Latched flag indicating an invalid or unsupported command was received. |
6 | IVD | RW | 0b | 0b: Latched flag indicating invalid or unsupported data was NOT received. 1b: Latched flag indicating an invalid or unsupported data was received. |
5 | PEC | RW | 0b | 0b: Latched flag indicating NO packet error check has failed. 1b: Latched flag indicating a packet error check has failed. |
4 | MEM | RW | 0b | 0b: Latched flag indicating NO memory error was detected. 1b: Latched flag indicating a memory error was detected. |
3 | PROC_FLT | RW | 0b | 0b: Latched flag indicating NO logic core error was detected. 1b: Latched flag indicating a logic core error was detected. |
2 | Not supported | R | 0b | Not supported and always set to 0b. |
1 | COMM | RW | 0b | 0b: Latched flag indicating NO communication error detected. 1b: Latched flag indicating communication error detected. |
0 | Not supported | R | 0b | Not supported and always set to 0b. |
All bits which can trigger SMBALERT have a corresponding bit in SMBALERT_MASK.
Loop Followers will report a Back-Channel communications issue as a CML fault on their phase.
The corresponding bit STATUS_BYTE is an OR’ing of the supported bits in this command. When a fault condition in this command occurs, the corresponding bit in STATUS_BYTE is updated. Likewise, if this byte is individually cleared (for example, by a write of 1 to a latched condition), it must clear the corresponding bit in STATUS_BYTE.