SLUSF87 February 2024 TPSM8S6B24S
PRODUCTION DATA
The TPSM8S6B24S is a highly integrated, single, synchronous step-down DC/DC module. This device is used to convert a higher DC-input voltage to a lower DC-output voltage, with a maximum output current of 25A. Use the following design procedures to select key component values for single phase through two phase design. The appropriate behavioral options can be set through PMBus.