SCDS228F AUGUST   2006  – December 2015 TS3A4741 , TS3A4742

UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.  
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
    5. 6.5 Electrical Characteristics (3-V Supply)
    6. 6.6 Electrical Characteristics (1.8-V Supply)
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Related Links
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Low ON-State Resistance (Ron)
    • 0.9-Ω Max (3-V Supply)
    • 1.5-Ω Max (1.8-V Supply)
  • 0.4-Ω Max Ron Flatness (3-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • Available in SOT-23 and VSSOP Packages
  • High Current-Handling Capacity (100 mA Continuous)
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • Fast Switching: tON = 14 ns, tOFF = 9 ns

2 Applications

  • Power Routing
  • Battery-Powered Systems
  • Audio and Video Signal Routing
  • Low-Voltage Data-Acquisition Systems
  • Communications Circuits
  • PCMCIA Cards
  • Cellular Phones
  • Modems
  • Hard Drives

3 Description

The TS3A4741 and TS3A4742 are bi-directional, 2-channel single-pole/single-throw (SPST) analog switches with low ON-state resistance (Ron), low-voltage, that operate from a single 1.6-V to 3.6-V supply. These devices have fast switching speeds, handle rail-to-rail analog signals, and consume very low quiescent power.

The digital logic input is 1.8-V CMOS compatible when using a single 3-V supply.

The TS3A4741 has two normally open (NO) switches, and the TS3A4742 has two normally closed (NC) switches.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TS3A4741 SOT (8) 2.90 mm × 1.63 mm
VSSOP (8) 3.00 mm × 3.00 mm
TS3A4742 SOT (8) 2.90 mm × 1.63 mm
VSSOP (8) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Ron vs VCOM (VCC = 2.7 V)

TS3A4741 TS3A4742 grp3_cds227.gif