Product details

Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 43 ON-state leakage current (max) (µA) 0.005 Bandwidth (MHz) 125 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs Input/output continuous current (max) (A) 0.1 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
Configuration 1:1 SPST Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3 Protocols Analog Ron (typ) (Ω) 0.7 CON (typ) (pF) 43 ON-state leakage current (max) (µA) 0.005 Bandwidth (MHz) 125 Operating temperature range (°C) -40 to 85 Features 1.8-V compatible control inputs Input/output continuous current (max) (A) 0.1 Rating Catalog Drain supply voltage (max) (V) 3.6 Supply voltage (max) (V) 3.6
SOT-23 (DCN) 8 4.64 mm² 2.9 x 1.6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Low ON-State Resistance (Ron)
    • 0.9-Ω Max (3-V Supply)
    • 1.5-Ω Max (1.8-V Supply)
  • 0.4-Ω Max Ron Flatness (3-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • Available in SOT-23 and VSSOP Packages
  • High Current-Handling Capacity (100 mA
    Continuous)
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • Fast Switching: tON = 14 ns, tOFF = 9 ns
  • Low ON-State Resistance (Ron)
    • 0.9-Ω Max (3-V Supply)
    • 1.5-Ω Max (1.8-V Supply)
  • 0.4-Ω Max Ron Flatness (3-V Supply)
  • 1.6-V to 3.6-V Single-Supply Operation
  • Available in SOT-23 and VSSOP Packages
  • High Current-Handling Capacity (100 mA
    Continuous)
  • 1.8-V CMOS Logic Compatible (3-V Supply)
  • Fast Switching: tON = 14 ns, tOFF = 9 ns

The TS3A4741 and TS3A4742 are bi-directional, 2-channel single-pole/single-throw (SPST) analog switches with low ON-state resistance (Ron), low-voltage, that operate from a single 1.6-V to 3.6-V supply. These devices have fast switching speeds, handle rail-to-rail analog signals, and consume very low quiescent power.

The digital logic input is 1.8-V CMOS compatible when using a single 3-V supply.

The TS3A4741 has two normally open (NO) switches, and the TS3A4742 has two normally closed (NC) switches.

The TS3A4741 and TS3A4742 are bi-directional, 2-channel single-pole/single-throw (SPST) analog switches with low ON-state resistance (Ron), low-voltage, that operate from a single 1.6-V to 3.6-V supply. These devices have fast switching speeds, handle rail-to-rail analog signals, and consume very low quiescent power.

The digital logic input is 1.8-V CMOS compatible when using a single 3-V supply.

The TS3A4741 has two normally open (NO) switches, and the TS3A4742 has two normally closed (NC) switches.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TS3A474x 0.9-Ω Low-Voltage Single-Supply 2-Channel SPST Analog Switches datasheet (Rev. F) PDF | HTML 03 Dec 2015
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Preventing Excess Power Consumption on Analog Switches 03 Jul 2008
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DCN) 8 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos