SLUSD90F June 2019 – August 2026 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
This is the device over temperature protection. When OTP threshold is exceeded, the switching stops. The system enters FAULT state, and waits for 1s and then re-enters the startup state if the temperature is back below the OTP threshold.