SLUSD90D May 2019 – November 2020 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
The output of the pick higher block is sent to a differential amplifier to convert the signal into two thresholds symmetrical to VCM. The difference between the two thresholds VTH and VTL equals the input amplitude. The VCR pin voltage is then compared with VTH, VTL, and VCM. The results are sent to the waveform generator.