SLUSD90D May 2019 – November 2020 UCC256402 , UCC256403 , UCC256404
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
HV, HS | Input voltage | 600 | V | ||
VCC | Supply voltage | 13 | 15 | 26 | V |
HB - HS | Driver bootstrap voltage | 10 | 12 | 16 | V |
CB | Ceramic bypass capacitor from HB to HS | 0.1 | 5 | µF | |
Css | Soft start pin capacitor | 4.7 | 470 | nF | |
CRVCC | RVCC pin decoupling capacitor | 4.7 | µF | ||
IRVCCMAX | Maximum output current of RVCC (1) | 100 | mA | ||
TA | Operating ambient temperature | -40 | 125 | °C |