SGLS245F May 2004 – April 2025 UCC2813-0-Q1 , UCC2813-1-Q1 , UCC2813-2-Q1 , UCC2813-3-Q1 , UCC2813-4-Q1 , UCC2813-5-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings

| 100 V/div | 2 µs/div |

| CH1: output voltage AC coupled | 200 mV/div | |
| CH4: output current | 1 A/div | 5 ms/div |

| 5 V/div | 2 ms/div |

| 100 V/div | 2 µs/div |

| 100 mV/div | 10 µs/div | |