over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| VCC voltage(3) | | 12 | V |
| VCC current | | 30 | mA |
| OUT current | | ±1 | A |
| OUT energy (capacitive load) | | 20 | µJ |
| Analog inputs | FB, CS, RC, COMP | –0.3 | 6.3 or VVCC + 0.3(4) | V |
| Power dissipation at TA < 25°C | N package | | 1 | W |
| D package | | 0.65 |
| Lead temperature, soldering (10 s) | | 300 | °C |
| Junction temperature | –55 | 150 | °C |
| Storage temperature, Tstg | –65 | 150 | °C |
(1) All voltages are with respect to GND. All currents are positive into the specified terminal.
(2) Stresses beyond those listed under
Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under
Section 6.3. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(3) In normal operation Vcc is powered through a current limit resistor. The resistor must be sized so that the VCC voltage under all operating conditions is below 12 V but above the turnoff threshold. Absolute maximum of 12 V applies when VCC is driven from a low impedance source such that ICC does not exceed 30mA. Failure to limit VCC and ICC to these limits may result in permanent damage of the device.This is further discussed in the
Section 8.3 (4) Whichever is smaller.