JAJSEG5A January 2018 – October 2018 ADS112U04
PRODUCTION DATA.
ADS112U04は2線式のUART対応インターフェイスを備えています。ガルバニック絶縁を必要とするアプリケーションで、このUART (Universal Asynchronous Receiver/Transmitter)インターフェイスを使用すると、デジタル絶縁チャネルの数を最小限に抑えられるので、コスト、基板面積、消費電力を削減できます。
ADS112U04は、16ピンのリードレスWQFNパッケージ、または16ピンTSSOPパッケージで提供されており、温度範囲-40℃~+125℃で動作が規定されています。