JAJSP77A November 2019 – August 2020 BQ79600-Q1
PRODUCTION DATA
The device provides a communication debug mode to ease the initial development phase. Enter/exit debug is controlled by setting of register DEBUG_CTRL_UNLOCK. Once device is in debug mode, user is able to control the UART/daisy chain baud rate and on/off of COMH/COML RX/TX. Please refer to register DEBUG_COMM_CTRL. User can always read DEBUG_COMM_STAT register for comm status disregard the setting/mode of device.
In addition to that, device provides communication low level faults (physical and frame layer)to facilitate debug. Refer to registers from address 0x2301 – 0x2307.