JAJSPP1A April 2020 – September 2020 CC2640R2L
PRODUCTION DATA
The CC2640R2L device can interface to two or three different voltage domains depending on the package type. On-chip level converters ensure correct operation as long as the signal voltage on each input/output pin is set with respect to the corresponding supply pin (VDDS, VDDS2 or VDDS3). Table 9-2 lists the pin-to-VDDS mapping.
Package | ||
---|---|---|
VQFN 7 × 7 (RGZ) | VQFN 5 × 5 (RHB) | |
VDDS(1) | DIO 23–30 Reset_N | DIO 7–14 Reset_N |
VDDS2 | DIO 0–11 | DIO 0–6 JTAG |
VDDS3 | DIO 12–22 JTAG | N/A |