JAJSPP1A April 2020 – September 2020 CC2640R2L
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Receiver sensitivity | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | –103 | dBm | ||
Receiver saturation | Differential mode. Measured at the CC2650EM-5XD SMA connector, BER = 10–3 | >5 | dBm | ||
Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | –260 | 310 | kHz | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | –260 | 260 | ppm | |
Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | –140 | 140 | ppm | |
Co-channel rejection (1) | Wanted signal at –79 dBm, modulated interferer in channel, BER = 10–3 | –3 | dB | ||
Selectivity, ±1 MHz (1) | Wanted signal at –79 dBm, modulated interferer at ±1 MHz, BER = 10–3 | 9 / 5(2) | dB | ||
Selectivity, ±2 MHz (1) | Wanted signal at –79 dBm, modulated interferer at ±2 MHz, Image frequency is at –2 MHz, BER = 10–3 | 43 / 32(2) | dB | ||
Selectivity, ±3 MHz (1) | Wanted signal at –79 dBm, modulated interferer at ±3 MHz, BER = 10–3 | 47 / 42(2) | dB | ||
Selectivity, ±4 MHz (1) | Wanted signal at –79 dBm, modulated interferer at ±4 MHz, BER = 10–3 | 46 / 47(2) | dB | ||
Selectivity, ±6 MHz (1) | Wanted signal at –79 dBm, modulated interferer at ±6 MHz, BER = 10–3 | 49 / 46(2) | dB | ||
Alternate channel rejection, ±7 MHz(1) | Wanted signal at –79 dBm, modulated interferer at ≥ ±7 MHz, BER = 10–3 | 50 / 47(2) | dB | ||
Selectivity, image frequency(1) | Wanted signal at –79 dBm, modulated interferer at image frequency, BER = 10–3 | 32 | dB | ||
Selectivity, image frequency ±1 MHz(1) |
Note that Image frequency + 1 MHz is the Co-channel –1 MHz. Wanted signal at –79 dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 5 / 32(2) | dB | ||
Blocker rejection, ±8 MHz and above(1) | Wanted signal at –79 dBm, modulated interferer at ±8 MHz and above, BER = 10–3 | >46 | dB | ||
Out-of-band blocking (3) | 30 MHz to 2000 MHz | –40 | dBm | ||
Out-of-band blocking | 2003 MHz to 2399 MHz | –19 | dBm | ||
Out-of-band blocking | 2484 MHz to 2997 MHz | –22 | dBm | ||
Intermodulation | Wanted signal at 2402 MHz, –76 dBm. Two interferers at 2405 and 2408 MHz respectively, at the given power level | –42 | dBm |