over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
NOM |
MAX |
UNIT |
ELECTRICAL
(2)
(3) |
VCC |
Supply voltage for LVCMOS core
logic |
3.0 |
3.3 |
3.6 |
V |
VCC1 |
Supply voltage for LVDS
receivers |
3.0 |
3.3 |
3.6 |
V |
VCC2 |
Mirror electrode
and HVCMOS supply voltage |
7.25 |
7.5 |
7.75 |
V |
VMBRST |
Clocking Pulse Waveform Voltage applied
to MBRST[29:0] Input Pins (supplied by DLPA200s) |
-27 |
|
26.5 |
V |
|VCCI–VCC| |
Supply voltage delta (absolute value)
(4) |
|
|
0.3 |
V |
ENVIRONMENTAL |
RH |
Operating relative humidity
(non-condensing) |
|
|
95 |
% |
ENVIRONMENTAL (5) For Illumination Source Between 420 nm and 700 nm |
TARRAY |
Array temperature,
Short–term operational (12)(7)(9) |
0 |
|
10 |
°C |
TWINDOW |
Window Temperature test points TP2 and
TP3, Long-term operational(8) |
10 |
|
65 |
°C |
|TDELTA| |
Absolute Temperature delta between the
window test points (TP2, TP3) and the ceramic test point TP1.(11) |
|
|
10 |
°C |
ILLVIS |
Illumination(10) |
|
|
Thermally limited |
W/cm2 |
ENVIRONMENTAL (5) For Illumination Source Between 400 nm and 420 nm |
TARRAY |
Array temperature, Long–term
operational (12)(7)(6)(8) |
20 |
|
30 |
°C |
TWINDOW |
Window Temperature test points TP2 and
TP3, Long-term operational(8) |
|
|
30 |
°C |
|TDELTA| |
Absolute Temperature delta between the
window test points (TP2, TP3) and the ceramic test point TP1.(11) |
|
|
10 |
°C |
ILL |
Illumination(10) |
|
|
11 |
W/cm2 |
|
|
16.2 |
W |
ENVIRONMENTAL (5) For Illumination Source <400 nm and >700 nm |
TARRAY |
Array temperature, Long–term
operational (12)(7)
(6)(8) |
20 |
|
40 (13) |
°C |
Array temperature, Short–term
operational Micromirror Array Temperature Calculation(7)
(9) |
0 |
|
20 |
TWINDOW |
Window Temperature test points TP2 and
TP3, Long-term operational(8) |
10 |
|
65 |
°C |
ILL |
Illumination(10) |
|
|
10 |
mW/cm2 |
(1) The functional performance of the device specified in this data sheet is
achieved when operating the device within the limits defined by the
Recommended Operating Conditions. No level of performance is implied
when operating the device above or below the Recommended Operating
Conditions limits.
(2) Voltages VCC, VCC1, and VCC2 are required for proper DMD operation. VSS must also be connected.
(3) All voltages are referenced to common ground VSS.
(4) Exceeding the recommended allowable absolute voltage difference between VCC and VCC1 may result in excess current draw. The difference between VCC and VCC1, |VCC – VCC1|, should be less than the specified limit.
(5) Optimal, long-term performance and optical efficiency of the Digital Micromirror Device (DMD) can be affected by various application parameters, including illumination spectrum, illumination power density, micromirror landed duty-cycle, ambient temperature (storage and operating), DMD temperature, ambient humidity (storage and operating), and power on or off duty cycle. TI recommends that application-specific effects be considered as early as possible in the design cycle.
(6) Simultaneous exposure of the DMD to the maximum Recommended Operating
Conditions. for temperature and UV illumination will reduce device
lifetime.
(8) Long-term is defined as the usable life of the device.
(9) Array temperatures beyond those specified as long-term are recommended for short-term conditions only (power-up). Short-term is defined as cumulative time over the usable life of the device and is less than 500 hours.
(10) Total integrated illumination power density, above or below the indicated wavelength threshold or in the indicated wavelength range.
(11) The temperature delta is the highest difference between the ceramic test point
(TP1) and window test points (TP2) and (TP3) in
Thermal Test Point Location.
(13) Per
Figure 7-1, the maximum operational case temperature should be derated based on the
micromirror landed duty cycle that the DMD experiences in the end application.
Refer to
Micromirror Landed-On/Landed-Off Duty Cycle for a definition
of micromirror landed duty cycle.