JAJSFM2E April 2018 – September 2019 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Contact Discharge, per IEC 61000-4-2 | Pins Bus terminals and GND2 | ±16000 | V |
V(ESD) | Contact Discharge, per IEC 61000-4-2 | ISO141x, Pins Bus terminals and GND1 (across isolation barrier) | ±8000 | V |
V(ESD) | Contact Discharge, per IEC 61000-4-2 | ISO143x, Pins Bus terminals and GND1 (across isolation barrier) | ±8000 | V |
V(ESD) | Electrostatic discharge
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001 |
All pins except bus pins(1) | ±6000 | V |
Bus terminals to GND2(1) | ±30000 | V | ||
Electrostatic discharge
Charged device model (CDM), per JEDEC specification JESD22-C101 |
All pins(2) | ±1500 |