JAJSFM2E April 2018 – September 2019 ISO1410 , ISO1412 , ISO1430 , ISO1432 , ISO1450 , ISO1452
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
500-kbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, see Figure 37 | 460 | 680 | ns | |
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 37 | 310 | 570 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 37 | 4 | 50 | ns | |
tPHZ, tPLZ | Disable time | See Figure 40, and Figure 41 | 125 | 200 | ns | |
tPZH, tPZL | Enable time | See Figure 40, and Figure 41 | 160 | 600 | ns | |
12-Mbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, VCC2= 4.5 V to 5.5 V, see Figure 37 | 10 | 25 | ns | |
RL = 54 Ω, CL = 50 pF, VCC2= 3 V to 3.6 V, see Figure 37 | 27.8 | ns | ||||
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 37 | 68 | 125 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 37 | 2 | 10 | ns | |
tPHZ, tPLZ | Disable time | See Figure 40, and Figure 41 | 75 | 125 | ns | |
tPZH, tPZL | Enable time | See Figure 40, and Figure 41 | 75 | 160 | ns | |
50-Mbps DEVICES | ||||||
tr, tf | Differential output rise time and fall time | RL = 54 Ω, CL = 50 pF, VCC2= 4.5 V to 5.5 V, see Figure 37 | 4.7 | 6 | ns | |
RL = 54 Ω, CL = 50 pF, VCC2= 3 V to 3.6 V, see Figure 37 | 7.8 | ns | ||||
tPHL, tPLH | Propagation delay | RL = 54 Ω, CL = 50 pF, see Figure 37 | 19 | 41 | ns | |
PWD | Pulse width distortion(1), |tPHL – tPLH| | RL = 54 Ω, CL = 50 pF, see Figure 37 | 1 | 6 | ns | |
tPHZ, tPLZ | Disable time | See Figure 40, and Figure 41 | 25 | 46 | ns | |
tPZH, tPZL | Enable time | See Figure 40, and Figure 41 | 32 | 78 | ns |