JAJSD01D November 2016 – January 2019 ISO7720 , ISO7721
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Figure 15 | 6 | 11 | 16 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0.5 | 4.9 | ns | |||
tsk(o) | Channel-to-channel output skew time(2) | Same direction channels | 4 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 4.5 | ns | ||||
tr | Output signal rise time | See Figure 15 | 1.8 | 3.9 | ns | ||
tf | Output signal fall time | 1.9 | 3.9 | ns | |||
tDO | Default output delay time from input power loss | Measured from the time VCC goes below 1.7 V. See Figure 16 | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 1 | ns |