JAJSAU5C August 2008 – November 2015 LMV831 , LMV832 , LMV834
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN(3) | TYP(2) | MAX(3) | UNIT | ||
|---|---|---|---|---|---|---|---|
| VOS | Input offset voltage(6) | TA = 25°C | ±0.25 | ±1 | mV | ||
| –40°C ≤ TA ≤ +125°C | ±1.23 | ||||||
| TCVOS | Input offset voltage
temperature drift(6)(7) |
LMV831,
LMV832 |
±0.5 | ±1.5 | μV/°C | ||
| LMV834 | ±0.5 | ±1.7 | |||||
| IB | Input bias current(7) | TA = 25°C | 0.1 | 10 | pA | ||
| –40°C ≤ TA ≤ +125°C | 500 | ||||||
| IOS | Input offset current | 1 | pA | ||||
| CMRR | Common-mode
rejection ratio(6) |
0.2 V ≤ VCM ≤ V+ – 1.2 V | TA = 25°C | 76 | 91 | dB | |
| –40°C ≤ TA ≤ +125°C | 75 | ||||||
| PSRR | Power supply
rejection ratio(6) |
2.7 V ≤ V+ ≤ 5.5 V,
VOUT = 1 V |
TA = 25°C | 76 | 93 | dB | |
| –40°C ≤ TA ≤ +125°C | 75 | ||||||
| EMIRR | EMI rejection ratio,
IN+ and IN–(5) |
VRF_PEAK = 100 mVP (−20 dBP),
f = 400 MHz |
80 | dB | |||
| VRF_PEAK = 100 mVP (−20 dBP),
f = 900 MHz |
90 | ||||||
| VRF_PEAK = 100 mVP (−20 dBP),
f = 1800 MHz |
110 | ||||||
| VRF_PEAK = 100 mVP (−20 dBP),
f = 2400 MHz |
120 | ||||||
| CMVR | Input common-mode
voltage range |
CMRR ≥ 65 dB | −0.1 | 2.1 | V | ||
| AVOL | Large signal
voltage gain(8) |
RL = 2 kΩ,
VOUT = 0.15 V to 1.65 V, VOUT = 3.15 V to 1.65 V |
LMV831,
LMV832 |
102 | 121 | dB | |
| LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
102 | ||||||
| LMV834 | 102 | 121 | |||||
| LMV834
–40°C ≤ TA ≤ +125°C |
102 | ||||||
| RL = 10 kΩ,
VOUT = 0.1 V to 1.65 V, VOUT = 3.2 V to 1.65 V |
LMV831,
LMV832 |
104 | 126 | ||||
| LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
104 | ||||||
| LMV834 | 104 | 123 | |||||
| LMV834
–40°C ≤ TA ≤ +125°C |
103 | ||||||
| VOUT | Output voltage
swing high |
RL = 2 kΩ to V+/2 | LMV831,
LMV832 |
29 | 36 | mV from either rail | |
| LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
43 | ||||||
| LMV834 | 31 | 38 | |||||
| LMV834
–40°C ≤ TA ≤ +125°C |
44 | ||||||
| RL = 10 kΩ to V+/2 | LMV831,
LMV832 |
6 | 8 | ||||
| LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
9 | ||||||
| LMV834 | 7 | 9 | |||||
| LMV834
–40°C ≤ TA ≤ +125°C |
10 | ||||||
| Output voltage
swing low |
R = 2 kΩ to V+/2 | TA = 25°C | 25 | 34 | |||
| –40°C ≤ TA ≤ +125°C | 43 | ||||||
| RL = 10 kΩ to V+/2 | TA = 25°C | 5 | 8 | ||||
| –40°C ≤ TA ≤ +125°C | 10 | ||||||
| IOUT | Output short circuit
current |
Sourcing, VOUT = VCM,
VIN = 100 mV |
LMV831,
LMV832 |
27 | 28 | mA | |
| LMV831,
LMV832, –40°C ≤ TA ≤ +125°C |
22 | ||||||
| LMV834 | 24 | 28 | |||||
| LMV834
–40°C ≤ TA ≤ +125°C |
19 | ||||||
| Sinking, VOUT = VCM,
VIN = −100 mV |
TA = 25°C | 27 | 32 | ||||
| –40°C ≤ TA ≤ +125°C | 21 | ||||||
| IS | Supply current | LMV831 | 0.24 | 0.27 | mA | ||
| LMV831,
–40°C ≤ TA ≤ +125°C |
0.3 | ||||||
| LMV832 | 0.46 | 0.51 | |||||
| LMV832,
–40°C ≤ TA ≤ +125°C |
0.58 | ||||||
| LMV834 | 0.9 | 1 | |||||
| LMV834,
–40°C ≤ TA ≤ +125°C |
1.16 | ||||||
| SR | Slew rate(4) | AV = +1, VOUT = 1 VPP,
10% to 90% |
2 | V/μs | |||
| GBW | Gain bandwidth
product |
3.3 | MHz | ||||
| Φm | Phase margin | 65 | deg | ||||
| en | Input referred
voltage noise |
f = 1 kHz | 12 | nV/√Hz | |||
| f = 10 kHz | 10 | ||||||
| in | Input referred
current noise |
f = 1 kHz | 0.005 | pA/√Hz | |||
| ROUT | Closed-loop
output impedance |
f = 2 MHz | 500 | Ω | |||
| CIN | Common-mode
input capacitance |
15 | pF | ||||
| Differential-mode
input capacitance |
20 | ||||||
| THD+N | Total harmonic distortion + noise | f = 1 kHz, AV = 1, BW ≥ 500 kHz | 0.02% | ||||