6.1 Absolute Maximum Ratings
See (2)(3)
|
MIN |
MAX |
UNIT |
| VIN differential |
±Supply Voltage |
V |
| Supply voltage (VS = V+ – V−) |
|
6 |
V |
| Voltage at input/output pins |
V− − 0.4 |
V+ + 0.4 |
V |
| Junction temperature(1) |
|
150 |
°C |
| Soldering information |
Infrared or Convection (20 sec) |
|
260 |
°C |
| Storage temperature, Tstg |
−65 |
150 |
°C |
(1) The maximum power dissipation is a function of TJ(MAX), RθJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(MAX) – TA) / RθJA. All numbers apply for packages soldered directly onto a PCB.
(2) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(3) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/ Distributors for availability and specifications.