JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
The SYSREFREQ pins are multipurpose and can be used for SYNC, SYSREF requests, and SYSREF Windowing. These pins can be DC or AC coupled and have dual 50-Ω, single-ended termination with programmable common-mode support.
In addition to these pins, the SYSREFREQ_SPI field can be set to 1 to emulate the same effect as forcing these pins high, simplifying hardware in some cases.