JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
If not using the clock multiplier, the state machine clock must be disabled by setting SMCLK_EN=0 to minimize crosstalk and spurs. However, when using the clock multiplier, the state machine clock is required to run the calibration engine when the frequency is changed and also used to have the lock detect continuously monitor if the PLL-based clock multiplier is in lock. The state machine clock must be less than 30MHz. Consult the register map document for more details.