JAJSMF0B July 2021 – February 2024 LMX1204
PRODUCTION DATA
In Figure 8-10, the total plot is the sum of the noise of the LMX1204 multiplier noise and the LMX2820 3-GHz output (scaled to 6 GHz by adding 6 dB). Note that the LMX1204 does increase the phase noise in the 1-MHz to 20-MHz range, but beyond 20 MHz, the input multiplier actually filters the output noise floor.