JAJSM07C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R45 is shown in Figure 7-55 and described in Table 7-65.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | OUTA_MUX | RESERVED | |||||
R/W-0x6 | R/W-0x0 | R/W-0x18 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OUTB_PWR | ||||||
R/W-0x18 | R/W-0x22 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | RESERVED | R/W | 0x6 | Program 0x6 to this field. |
12-11 | OUTA_MUX | R/W | 0x0 | Selects the input source to RFOUTA. 0x0 = Channel divider 0x1 = VCO 0x2 = Not used 0x3 = Reserved |
10-6 | RESERVED | R/W | 0x18 | Program 0x3 to this field. |
5-0 | OUTB_PWR | R/W | 0x22 | Sets current that controls output power for RFOUTB. 0x0 is minimum current; 0x1F is maximum current. |