JAJSM07C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R16 is shown in Figure 7-26 and described in Table 7-36.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | VCO_DACISET | ||||||
R/W-0x0 | R/W-0x80 | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
VCO_DACISET | |||||||
R/W-0x80 | |||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
8-0 | VCO_DACISET | R/W | 0x80 | Programmable current setting for the VCO that is applied when VCO_DACISET_FORCE = 1. Useful for fully-assisted VCO calibration. |