JAJSM07C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R59 is shown in Figure 7-69 and described in Table 7-79.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W-0x0 | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LD_TYPE | ||||||
R/W-0x0 | R/W-0x1 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-1 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
0 | LD_TYPE | R/W | 0x1 | Lock detect type. VCOCal lock detect asserts a high output after the VCO has finished calibration and the LD_DLY timeout counter is finished. Vtune and VCOCal lock detect asserts a high output when VCOCal lock detect would assert a signal and the tuning voltage to the VCO is within acceptable limits. 0x0 = VCOCal lock detect 0x1 = VCOCal and Vtune lock detect |