JAJSMI7A July 2022 – December 2022 OPA817
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FB | 2 | O | Feedback resistor connection (optional) |
IN– | 3 | I | Inverting input |
IN+ | 4 | I | Noninverting input |
NC | 6 | — | No connect (no internal connection to die) |
OUT | 7 | O | Output of amplifier |
PD | 1 | I | Power down (low = amplifier enabled, high = amplifier disabled); internal 2-MΩ pull-up allows floating this pin |
VS– | 5 | P | Negative power supply |
VS+ | 8 | P | Positive power supply |
Thermal pad | — | Electrically isolated from the die substrate. The thermal pad can be connected to any potential between the device power-supplies, but it is recommended to connect it to a heat-spreading plane, typically ground. |