JAJSMI7A July 2022 – December 2022 OPA817
PRODUCTION DATA
Table 9-1 lists the design requirements for a High Input Impedance, 200 MHz, Digitizer Front-End Amplifier.
Specification | Value |
---|---|
Input Impedance | 1 MΩ / 50Ω |
Input Range (1 MΩ / 50 Ω) | 20 VPP / 2 VPP |
Offset Drift | 3.5 µV/°C maximum |
Noise at Highest Resolution (50 Ω Input) | 80 µVRMS |