JAJSMI7A July 2022 – December 2022 OPA817
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VS | Total supply voltage (VS+ – VS–) | 13 | V | |
Maximum dVS/dT for supply turn-on and turn-off(2) | 1 | V/µs | ||
VI | Input voltage | VS– | VS+ | V |
VID | Differential input voltage | ±VS | V | |
II | Continuous input current | ±10 | mA | |
IO | Continuous output current(3) | ±30 | mA | |
Continuous power dissipation | See Thermal Information | |||
TJ | Maximum junction temperature | 150 | °C | |
TA | Operating free-air temperature | –40 | 105 | °C |
Tstg | Storage temperature | –65 | 125 | °C |