JAJSMI7A July 2022 – December 2022 OPA817
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
SSBW | Small-signal bandwidth | VOUT = 200 mVPP | 800 | MHz | ||
VOUT = 200 mVPP, G = 2 V/V | 400 | |||||
VOUT = 200 mVPP, G = 5 V/V | 100 | |||||
VOUT = 200 mVPP, G = 10 V/V | 40 | |||||
GBWP | Gain-bandwidth product | VOUT = 200 mVPP, G = 100 V/V | 400 | MHz | ||
LSBW | Large-signal bandwidth | VOUT = 2 VPP | 250 | MHz | ||
VOUT = 4 VPP | 140 | |||||
Bandwidth for 0.1-dB flatness | VOUT = 2 VPP | 100 | MHz | |||
SR | Slew rate (10% to 90%) | VOUT = 4–V step | 1000 | V/µs | ||
Slew rate (10% to 90%) | VOUT = 1–V step, Gain = 2 V/V | 750 | ||||
tR, tF | Rise, fall time | VOUT = 200–mV step | 0.7 | ns | ||
Settling time to 0.1%, | VOUT = 2–V step | 6 | ns | |||
Overshoot and undershoot | VOUT = 2–V step | 8 | % | |||
Output Overdrive recovery time | VOUT = VS– to VS+, G = 2 V/V, | 15 | ns | |||
HD2 | Second-order harmonic distortion | f = 1 MHz, VOUT = 2 VPP | –110 | dBc | ||
f = 10 MHz, VOUT = 2 VPP | –86 | |||||
f = 50 MHz, VOUT = 2 VPP | –76 | |||||
f = 10 MHz, VOUT = 2 VPP, RL = 1 kΩ | –97 | |||||
HD3 | Third-order harmonic distortion | f = 1 MHz, VOUT = 2 VPP | –120 | dBc | ||
f = 10 MHz, VOUT = 2 VPP | –100 | |||||
f = 50 MHz, VOUT = 2 VPP | –68 | |||||
f = 10 MHz, VOUT = 2 VPP, RL = 1 kΩ | –102 | |||||
eN | Input voltage noise | f ≥ 200 kHz | 4.5 | nV/√Hz | ||
Voltage noise 1/f corner frequency | 2.6 | kHz | ||||
Input current noise | 18 | fA/√Hz | ||||
DC PERFORMANCE | ||||||
AOL | Open-loop voltage gain | VOUT = ±1 V | 78 | 85 | dB | |
TA = –40°C to +85°C | 72 | |||||
TA = –40°C to +105°C | 69 | |||||
VOS | Input-referred offset voltage | 50 | ±250 | µV | ||
TA = –40°C to +85°C | ±500 | |||||
TA = –40°C to +105°C | ±600 | |||||
Input offset voltage drift | TA = –40°C to +85°C | 1 | ±3.5 | µV/°C | ||
TA = –40°C to +105°C | 1 | ±3.5 | ||||
IB | Input bias current | 2 | ±20 | pA | ||
TA = –40°C to +85°C | ±1000 | |||||
TA = –40°C to +105°C | ±1500 | |||||
IOS | Input offset current | 1 | ±20 | pA | ||
TA = –40°C to +85°C | ±500 | |||||
TA = –40°C to +105°C | ±750 | |||||
Internal feedback trace resistance | Device turned OFF, OUT to FB pin resistance | 0.7 | Ω | |||
INPUT | ||||||
Most positive input voltage(1) | 2.1 | 2.7 | V | |||
TA = –40°C to +85°C | 2.0 | |||||
TA = –40°C to +105°C | 2.0 | |||||
Most negative input voltage(1) | -3.9 | -3.5 | V | |||
TA = –40°C to +85°C | -3.4 | |||||
TA = –40°C to +105°C | -3.4 | |||||
CMRR | Common-mode rejection ratio | VCM = ±0.5 V | 84 | 110 | dB | |
TA = –40°C to 85°C | 83 | |||||
TA = –40°C to 105°C | 82 | |||||
Input impedance common-mode | 60 || 2.9 | GΩ || pF | ||||
Input capacitance differential mode | 0.1 | pF | ||||
OUTPUT | ||||||
VOL | Output voltage, low | no-load | -3.9 | -3.6 | V | |
RL = 100 Ω | -3.7 | -3.4 | ||||
TA = –40°C to +85°C | -3.3 | |||||
TA = –40°C to +105°C | -3.2 | |||||
VOH | Output voltage, high | no-load | 3.7 | 3.9 | V | |
RL = 100 Ω | 3.4 | 3.7 | ||||
TA = –40°C to +85°C | 3.3 | |||||
TA = –40°C to +105°C, | 3.2 | |||||
Linear output drive (sourcing/sinking) | VOUT = ±1 V, ΔVOS < 2 mV | ±58 | 80 | mA | ||
TA = –40 to 85°C, ΔVOS < 3 mV | ±40 | |||||
TA = –40 to 105°C, ΔVOS < 3 mV | ±35 | |||||
Short-circuit current | ±100 | mA | ||||
ZO | Closed loop output Impedance | f = 100 kHz | 0.04 | Ω | ||
POWER SUPPLY | ||||||
IQ | Quiescent current | 23.5 | 24.5 | mA | ||
TA = –40°C to +85°C | 24.7 | |||||
TA = –40°C to +105°C | 24.9 | |||||
PSRR+ | Power-supply rejection ratio | ΔVS+ = ±0.5 V | 80 | 100 | dB | |
TA = –40°C to +85°C | 77 | |||||
TA = –40°C to +105°C | 76 | |||||
PSRR- | Power-supply rejection ratio | ΔVS- = ±0.5 V, | 80 | 100 | dB | |
TA = –40°C to +85°C | 77 | |||||
TA = –40°C to +105°C | 76 | |||||
POWER DOWN | ||||||
Enable voltage threshold | Specified on above (VS+) – 1 V | 4 | V | |||
Disable voltage threshold | Specified off below (VS+) – 3 V | 2 | V | |||
Power-down quiescent current | PD ≤ (VS+) – 3V | 55 | 100 | uA | ||
Power-down pin bias current in shutdown mode | PD = 0 V to (VS+) – 3 V | 9 | 12 | uA | ||
Power-down pin bias current in active mode | PD = (VS+) – 1 V to (VS+) | 0.5 | 1 | uA | ||
Turn-on time delay | Time from PD voltage exceeds threshold to VOUT = 90% of final value, VIN = 1V | 0.3 | µs | |||
Turn-off time delay | Time from PD voltage reduces below threshold to IQ = 10% of active mode value | 0.1 | µs |