JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TILLUM_CALIB_HDR0_TX2 | |||||||
| R/W - 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TILLUM_CALIB_HDR0_TX2 | TMAIN_CALIB_HDR0_TX2 | ||||||
| R/W - 0h | R/W - 0h | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TMAIN_CALIB_HDR0_TX2 | |||||||
| R/W - 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:12 | TILLUM_CALIB_HDR0_TX2 | R/W | 0h | Calibration temperature of external temperature sensor (TILLUM) for TX2 illumination channel with current of ILLUM_DAC_L_TX2 |
| 11:0 | TMAIN_CALIB_HDR0_TX2 | R/W | 0h | Calibration temperature of on-chip temperature sensor (TMAIN) for TX2 illumination channel with current of ILLUM_DAC_L_TX2 |