JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TEMP_COEFF_MAIN_HDR0_TX2[3:0] | RESERVED | ||||||
| R/W - 0h | R/W - 0h | ||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| QPHASE_XTALK_REG_HDR1_TX0 | |||||||
| R/W - 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| QPHASE_XTALK_REG_HDR1_TX0 | |||||||
| R/W - 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:20 | TEMP_COEFF_MAIN_HDR0_TX2[3:0] | R/W | 0h | LSB of phase temperature coefficient for sensor temperature for TX2 illumination channel with current of ILLUM_DAC_L_TX2 |
| 19:16 | RESERVED | R/W | 0h | Always read or write 0h. |
| 15:0 | QPHASE_XTALK_REG_HDR1_TX0 | R/W | 0h | Register for illumination crosstalk quad phase component for TX0 channel with ILLUM_DAC_H_TX0 current |