JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | DIS_INTERRUPT | STATUS_IN_REG | EN_PROCESSOR_VALUES | EN_SEQUENCER | |||
| R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | |||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| COMPARE_REG2 | |||||||
| R/W - 0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| COMPARE_REG2 | |||||||
| R/W - 0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:20 | RESERVED | R/W | 0h | Always read or write 0h. |
| 19 | DIS_INTERRUPT | R/W | 0h | Disables the interrupt that triggers sequencer.
0: Sequencer interrupt enabled | 1: Sequencer interrupt disabled |
| 18 | STATUS_IN_REG | R/W | 0h | This register is used to control the program flow in the sequencer |
| 17 | EN_PROCESSOR_VALUES | R/W | 0h | Uses STATUS_OUT values instead of register values. STAUTS_OUT register mapping is described in Table 20 |
| 16 | EN_SEQUENCER | R/W | 0h | Enable the sequencer.
0: Sequencer enabled | 1: Sequencer disabled |
| 15:0 | COMPARE_REG2 | R/W | 0h | Sequencer second comparison threshold register |