JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| TILLUM_CALIB_HDR1_TX1 | |||||||
| R/W - 0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| TILLUM_CALIB_HDR1_TX1 | 0 | 0 | 0 | SCALE_PHASE_TEMP_COEFF | |||
| R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h | |||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| SCALE_PHASE_TEMP_COEFF | RESERVED | EN_TEMP_CORR | EN_PHASE_CORR | ||||
| R/W - 2h | R/W - 0h | R/W - 0h | R/W - 1h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:12 | TILLUM_CALIB_HDR1_TX1 | R/W | 0h | Calibration temperature of external temperature sensor (TILLUM) for TX1 illumination channel with current of ILLUM_DAC_H_TX1. |
| 8:6 | SCALE_PHASE_TEMP_COEFF | R/W | 2h | Scaling factor for phase temperature coefficient. |
| 5:2 | RESERVED | R/W | 0h | Always read or write 0h. |
| 1 | EN_TEMP_CORR | R/W | 0h | Enables temperature correction for phase.
0: Phase temperature correction disabled | 0: Phase temperature correction enabled |
| 0 | EN_PHASE_CORR | R/W | 1h | Enables phase offset correction.
0: Phase offset correction disabled | 0: Phase offset correction enabled |