JAJSEU6A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| I2C_NUM_BYTES_TRAN2 | RESERVED | ||||||
| R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | R/W-0h | |
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R/W-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||
| R/W-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 23:22 | I2C_NUM_BYTES_TRAN2 | R/W | 0h | Number of bytes used in transaction 2 of the I2C host transaction.
0: 1 byte | 1: 2 bytes | Other values: Not valid |
| 21:16 | RESERVED | R/W | 08h | Always read or write 08h. |
| 15:0 | RESERVED | R/W | 0h | Always read or write 0h. |