JAJSH62O October 2004 – September 2023 PCA9306
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VI/O | Input/output voltage | SCL1, SDA1, SCL2, SDA2 | 0 | 5.5 | V |
VREF1 (1) | Reference voltage | 0 | 5.5 | V | |
VREF2 (1) | Reference voltage | 0 | 5.5 | V | |
EN | Enable input voltage | 0 | 5.5 | V | |
IPASS | Pass switch current | 64 | mA | ||
TA | Operating ambient temperature | –40 | 85 | °C |