JAJSDI7E july 2017 – july 2023 TAS2505-Q1
PRODUCTION DATA
Decimal | Hex | DESCRIPTION | ||
---|---|---|---|---|
PAGE NO. | REG. NO. | PAGE NO. | REG. NO. | |
0 | 0 | 0x00 | 0x00 | Page Select Register |
0 | 1 | 0x00 | 0x01 | Software Reset Register |
0 | 2 - 3 | 0x00 | 0x02 - 0x03 | Reserved Registers |
0 | 4 | 0x00 | 0x04 | Clock Setting Register 1, Multiplexers |
0 | 5 | 0x00 | 0x05 | Clock Setting Register 2, PLL P and R Values |
0 | 6 | 0x00 | 0x06 | Clock Setting Register 3, PLL J Values |
0 | 7 | 0x00 | 0x07 | Clock Setting Register 4, PLL D Values (MSB) |
0 | 8 | 0x00 | 0x08 | Clock Setting Register 5, PLL D Values (LSB) |
0 | 9 - 10 | 0x00 | 0x09 - 0x0A | Reserved Registers |
0 | 11 | 0x00 | 0x0B | Clock Setting Register 6, NDAC Values |
0 | 12 | 0x00 | 0x0C | Clock Setting Register 7, MDAC Values |
0 | 13 | 0x00 | 0x0D | DAC OSR Setting Register 1, MSB Value |
0 | 14 | 0x00 | 0x0E | DAC OSR Setting Register 2, LSB Value |
0 | 15 - 24 | 0x00 | 0x0F - 0x18 | Reserved Registers |
0 | 25 | 0x00 | 0x19 | Clock Setting Register 10, Multiplexers |
0 | 26 | 0x00 | 0x1A | Clock Setting Register 11, CLKOUT M divider value |
0 | 27 | 0x00 | 0x1B | Audio Interface Setting Register 1 |
0 | 28 | 0x00 | 0x1C | Audio Interface Setting Register 2, Data offset setting |
0 | 29 | 0x00 | 0x1D | Audio Interface Setting Register 3 |
0 | 30 | 0x00 | 0x1E | Clock Setting Register 12, BCLK N Divider |
0 | 31 | 0x00 | 0x1F | Audio Interface Setting Register 4, Secondary Audio Interface |
0 | 32 | 0x00 | 0x20 | Audio Interface Setting Register 5 |
0 | 33 | 0x00 | 0x21 | Audio Interface Setting Register 6 |
0 | 34 | 0x00 | 0x22 | Reserved Register |
0 | 35 - 36 | 0x00 | 0x23 - 0x24 | Reserved Registers |
0 | 37 | 0x00 | 0x25 | DAC Flag Register 1 |
0 | 38 | 0x00 | 0x26 | DAC Flag Register 2 |
0 | 39-41 | 0x00 | 0x27-0x29 | Reserved Registers |
0 | 42 | 0x00 | 0x2A | Sticky Flag Register 1 |
0 | 43 | 0x00 | 0x2B | Interrupt Flag Register 1 |
0 | 44 | 0x00 | 0x2C | Sticky Flag Register 2 |
0 | 45 | 0x00 | 0x2D | Reserved Register |
0 | 46 | 0x00 | 0x2E | Interrupt Flag Register 2 |
0 | 47 | 0x00 | 0x2F | Reserved Register |
0 | 48 | 0x00 | 0x30 | INT1 Interrupt Control Register |
0 | 49 | 0x00 | 0x31 | INT2 Interrupt Control Register |
0 | 50-51 | 0x00 | 0x32-0x33 | Reserved Registers |
0 | 52 | 0x00 | 0x34 | GPIO/DOUT Control Register |
0 | 53 | 0x00 | 0x35 | DOUT Function Control Register |
0 | 54 | 0x00 | 0x36 | DIN Function Control Register |
0 | 55 | 0x00 | 0x37 | MISO Function Control Register |
0 | 56 | 0x00 | 0x38 | SCLK/DMDIN2 Function Control Register |
0 | 57-59 | 0x00 | 0x39-0x3B | Reserved Registers |
0 | 60 | 0x00 | 0x3C | DAC Instruction Set |
0 | 61 - 62 | 0x00 | 0x3D -0x3E | Reserved Registers |
0 | 63 | 0x00 | 0x3F | DAC Channel Setup Register 1 |
0 | 64 | 0x00 | 0x40 | DAC Channel Setup Register 2 |
0 | 65 | 0x00 | 0x41 | DAC Channel Digital Volume Control Register |
0 | 66 - 80 | 0x00 | 0x42 - 0x50 | Reserved Registers |
0 | 81 | 0x00 | 0x51 | Dig_Mic Control Register |
0 | 82 - 127 | 0x00 | 0x52 - 0x7F | Reserved Registers |
1 | 0 | 0x01 | 0x00 | Page Select Register |
1 | 1 | 0x01 | 0x01 | REF, POR and LDO BGAP Control Register |
1 | 2 | 0x01 | 0x02 | LDO Control Register |
1 | 3 | 0x01 | 0x03 | Playback Configuration Register 1 |
1 | 4 - 7 | 0x01 | 0x04 - 0x07 | Reserved Registers |
1 | 8 | 0x01 | 0x08 | DAC PGA Control Register |
1 | 9 | 0x01 | 0x09 | Output Drivers, AINL, AINR, Control Register |
1 | 10 | 0x01 | 0x0A | Common Mode Control Register |
1 | 11 | 0x01 | 0x0B | HP Over Current Protection Configuration Register |
1 | 12 | 0x01 | 0x0C | HP Routing Selection Register |
1 | 13 - 15 | 0x01 | 0x0D - 0x0F | Reserved Registers |
1 | 16 | 0x01 | 0x10 | Reserved Registers |
1 | 17 - 19 | 0x01 | 0x11 - 0x13 | Reserved Registers |
1 | 20 | 0x01 | 0x14 | Reserved Registers |
1 | 21 | 0x01 | 0x15 | Reserved Register |
1 | 22 | 0x01 | 0x16 | Reserved Registers |
1 | 23 | 0x01 | 0x17 | Reserved Register |
1 | 24 | 0x01 | 0x18 | AINL Volume Control Register |
1 | 25 | 0x01 | 0x19 | AINR Volume Control Register |
1 | 26 - 44 | 0x01 | 0x1A - 0x2C | Reserved Registers |
1 | 45 | 0x01 | 0x2D | Speaker Amplifier Control 1 |
1 | 46 | 0x01 | 0x2E | Speaker Volume Control Register |
1 | 47 | 0x01 | 0x2F | Reserved Register |
1 | 48 | 0x01 | 0x30 | Speaker Amplifier Volume Control 2 |
1 | 49 - 62 | 0x01 | 0x31 - 0x3E | Right MICPGA Positive Terminal Input Routing Configuration Register |
1 | 64 - 121 | 0x01 | 0x40 - 0x79 | Reserved Registers |
1 | 122 | 0x01 | 0x7A | Reference Power Up Delay |
1 | 123 - 127 | 0x01 | 0x7B - 0x7F | Reserved Registers |
2 - 43 | 0 - 127 | 0x02 - 0x2B | 0x00 - 0x7F | Reserved Registers |
44 | 0 | 0x2C | 0x00 | Page Select Register |
44 | 1 | 0x2C | 0x01 | DAC Adaptive Filter Configuration Register |
44 | 2 - 7 | 0x2C | 0x02 - 0x07 | Reserved |
44 | 8 - 127 | 0x2C | 0x08 - 0x7F | DAC Coefficients Buffer-A C(0:29) |
45 - 52 | 0 | 0x2D-0x34 | 0x00 | Page Select Register |
45 - 52 | 1 - 7 | 0x2D-0x34 | 0x01 - 0x07 | Reserved. |
45 - 52 | 8 - 127 | 0x2D-0x34 | 0x08 - 0x7F | DAC Coefficients Buffer-A C(30:255) |
53 - 61 | 0 - 127 | 0x35 - 0x3D | 0x00 - 0x7F | Reserved Registers |
62 - 70 | 0 | 0x3E-0x46 | 0x00 | Page Select Register |
62 - 70 | 1 - 7 | 0x3E-0x46 | 0x01 - 0x07 | Reserved Registers |
62 - 70 | 8 - 127 | 0x3E-0x46 | 0x08 - 0x7F | DAC Coefficients Buffer-B C(0:255) |
71 - 255 | 0 - 127 | 0x47 - 0x7F | 0x00 - 0x7F | Reserved Registers |