JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
When SDAOUT or SCLOUT is low, an internal timer is started. After the timer expires, the TCA4307 will disconnect the IN/OUT buses and then clock the SCLOUT pin in an attempt to unstick the bus, generating up to 16 clock pulses. Once the clock pulses are complete, the device will generate a stop bit and release the bus. The device will then look for the same connection requirements as described in Section 7.4.2 before reconnecting the IN/OUT buses.