JAJSJK0B August 2020 – November 2023 TCA4307
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input Voltage | VCC | –0.5 | 7 | V | |
SDAIN, SCLIN, SDAOUT, SCLOUT | –0.5 | 7 | V | ||
EN, READY | –0.5 | 7 | V | ||
IIK | Input clamp current | VI < 0 | –50 | mA | |
IOK | Output clamp current | VO < 0 | –50 | mA | |
IO | Continuous output current | SDAIN, SDAOUT, SCLIN, SCLOUT, EN, READY | ±50 | mA | |
ICC | Continuous current through VCC or GND | ±100 | mA | ||
TJ | Maximum junction temperature | 130 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |